Download document () of 20

SWD4-5LF8-24-2S

SmartWire Cables and Connectors, Round cable - 50m spool

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-5LF8-24-2S
EAN
4015081157686
Product Length/Depth
10 in
Product Height
4 in
Product Width
10 in
Product Weight
9 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Used with
Used with SmartWire-DT
Special features
For laying the SmartWire-DT network inside the switch cabinet
Type
Round ribbon cable
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.