Download document () of 20

SWD4-SM8-20

Eaton SmartWire-DT intelligent wiring system, SmartWire Cables and Connectors, Enclosure mount cable adapter socket

General specifications

Product Name
Eaton SmartWire-DT intelligent wiring system
Catalog Number
SWD4-SM8-20
EAN
4015081157723
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
4 in
Product Weight
0.16 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.