Knowledge Search
Download document () of 20

TRIG5262WS

Eaton TVSS receptacle, IG, LED indicat and alarm, #14 - #10 AWG, 15A, Comm specif, Wall/flush mnt, Bk and sd wire, 840J, 2 recept, -40° to 60°C, Wht, Brs, Strght blade, Hi-impct resist thermpls/nylon, 5-15R, Dplx 756986 756986

General specifications

Product Name
Eaton TVSS receptacle
Catalog Number
TRIG5262WS
UPC
032664756986
Product Length/Depth
1.62 in
Product Height
4.2 in
Product Width
1.7 in
Product Weight
0.28 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
NOM

Product specifications

Device type
Straight blade
Special features
LED indicators & alarm
Type
TVSS surge protection receptacle
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Joules
560J
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Material
Thermoplastic
Number of receptacles
2
Operating temperature
-40 to 60 °C
Torque rating
14 lbf-inch
Number of wires
3
Mounting method
Wall
Flush
Number of poles
Two-pole
Style type
Duplex
Color
White
Face/body material
Nylon
High-impact resistant thermoplastic
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español