Knowledge Search
Download document () of 20
We make what matters work*

UNY105

Eaton Crouse-Hinds series UNY union, Rigid/IMC, Male, Steel, Group B rated, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series UNY union
Catalog Number
UNY105
UPC
782274647807
Product Length/Depth
2.63 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Gender
Male
Material
Steel
Trade size
1/2"
Special features
Group B rated

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.