Download document () of 20

UTS0128PW

Plastic square flange receptacle, without backshell, for 8 male contacts, IP68/69K, keying W; UTS0128PW

General specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS0128PW
Product Length/Depth
31.7 mm
Product Height
26.2 mm
Product Width
26.2 mm
Product Weight
7.1 g
Compliances
IEC 61984 (please contact us for more details)
CSA-C22.2 No.182.3 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
10 A UL
10 A IEC
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
REACH
Flammability rating UL94 V0
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
Fire & Smoke
RoHS
Environmental resistance
Resistant against basic bath
Resistant against gasoline
Resistant against mineral oil
Resistant against acid bath
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Test current
10 A IEC
7 A CSA
10 A UL
Test voltage
80 V IEC
500 V CSA
500 V UL
Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Shell material
Plastic
Shell size
12
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
8
Number of cavity #16
8
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.