Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

170E3580

Fuse-link, high speed, 125 A, DC 750 V, compact size 1, gR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170E3580
EAN
5027590438377
Product Length/Depth
129 mm
Product Height
43 mm
Product Width
61 mm
Product Weight
188.4 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Especificaciones del producto

Amperage Rating
125 A
Breaking capacity
100 A
Voltage type
DC
Utilization category
gR (general purpose semiconductor protection)
Fuse indicator
Top fuse status indicator
Fuse size
1*
Class
Class gR
Watt losses
21 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
4500
Current type
DC
Rated voltage DC
750 V
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
750 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.