Descargar documento () de 20
We make what matters work*

2523PMURF

Eaton LV Unipak capacitor bank, UNIPAK, Low Voltage Fixed Capacitor Banks, 60A, 240V, Three-phase, 25 kVAR, Protected, Neon red blown-fuse indicating lights, Three slottedblade-type fuses, B1 Frame

General specifications

Product Name
Eaton LV Unipak capacitor bank
Catalog Number
2523PMURF
UPC
782116058389
Product Length/Depth
11.1 in
Product Height
25.3 in
Product Width
10.131 in
Product Weight
46 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Multiply the 240V kVAR rating by 0.75 to calculate the kVAR value at 208V.

Especificaciones del producto

Type
UNIPAK
Amperage Rating
60A
Fuse type
Three slottedblade type fuses with 200,000 ampere interrupting capacity, Fuses mounted on stand-off bushings or fuse blocks, solderless connectors for easy hookup of incoming line conductors.
Phase
Three-phase
Product Category
Low Voltage Fixed Capacitor Banks
Voltage rating
240V
Enclosure
NEMA 1, NEMA 3R
Enclosure material
14 gauge steel finished with durable powder coat finish
Frame size
B1
Indicators
Red, neon blown-fuse indicating lights are protected by transparent weatherproof guard
Protection
Three fuses, three lights
Rating
25 kVAR

Exportar especificación del producto