Descargar documento () de 20
We make what matters work*

E51DT5

Eaton E51 NEMA limit switch inductive proximity sensor, Inductive Proximity Sensor Head, E51, 0.94 in range, Top Sensing, Unshielded, Standard frequency

General specifications

Product Name
Eaton E51 NEMA limit switch inductive proximity sensor
Catalog Number
E51DT5
UPC
782113358963
Product Length/Depth
1.38 in
Product Height
1.51 in
Product Width
1.51 in
Product Weight
0.1 lb
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Actuator function
Unshielded
Frequency rating
Standard
Enclosure material
Plastic
Series
E51
Environmental rating
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
Operating temperature - max
158 °F
Operating temperature - min
-13 °F

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.