Eaton Bussmann series FWH high speed fuse, 750 Vac, 750 Vdc, 400A RMS, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series FWH high speed fuse
|
| Catalog Number |
FWH-400A
|
| UPC |
051712150187
|
| EAN |
5027590061292
|
| Product Length/Depth |
1.69 in
|
| Product Height |
1.61 in
|
| Product Width |
4.52 in
|
| Product Weight |
0.52 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Recognized |
| Amperage Rating |
400A RMS
|
| Interrupt rating |
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac |
| Voltage rating |
750 Vac, 750 Vdc
|
| Watt losses |
65 W
|
| Packaging type |
Standard
|