Eaton Bussmann series HET inline neutral fuse holder, Single-pole, Loadside: Copper crimp (1) #12-8/(2) #12, Lineside: Solid Breakaway
Product Name |
Eaton Bussmann series HET inline - neutral fuse holder
|
Catalog Number |
HET-AW
|
UPC |
051712168014
|
Product Length/Depth |
1.49 in
|
Product Height |
0.94 in
|
Product Width |
2.72 in
|
Product Weight |
0.14 lb
|
Compliances |
RoHS Compliant
|
Certifications |
Contact Manufacturer
UL Recognized CSA Certified |
Number of poles |
Single-pole
|
Connection |
Loadside: Copper crimp (1) #12-8/(2) #12
Lineside: Solid Breakaway |
Type |
Inline - neutral fuse holder
|