Búsqueda de conocimientos
Descargar documento () de 20

RM60600-3CR

Eaton Bussmann Series RM modular fuse block, CR, 450-600 A, Three-pole, Class R, Knife blade end x knife blade end, 600 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM60600-3CR
UPC
051712391085
Product Length/Depth
14.25 in
Product Height
6 in
Product Width
14.75 in
Product Weight
12.48 lb
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
450-600A
Number of poles
Three-pole
Class
Class R
Connection
Knife blade end x knife blade end
Voltage rating
600 V
Type
Modular fuse block
Special features
CR

Exportar especificación del producto