Download document () of 20

12Vin multi-output DC/DC converters

Eaton's 12Vin, dual and triple-output power solutions provide 2V to 15V outputs and feature six-sided EMI/RFI shielding. Aerospace and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power. 

Core features

  • MIL-STD-461, MIL-STD-810E and MIL-STD-901 conformances with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
military_dcdc.jpg

Dual output - 100 watts - 2v to 15v outputs

3.0" X 3.0", NL100D DC/DC converters are availabe with the outputs listed below. The combined power from both outputs cannot exceed 100 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A

Triple output - 150 watts - 2v to 15v outputs

3.0" X 4.5", NL150T DC/DC converters are available with the outputs listed below. The combined power from all three outputs cannot exceed 150 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A
military_dc_dc_converter.jpg
eaton-emi-dc-dc-filter.jpg

Emi filters and accessories

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include:

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
Download Links
X
Download Close