Download document () of 20

170M4105

Fuse-link, high speed, 450 A, AC 690 V, size 1, 50 x 78 x 109 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4105
EAN
5996516011959
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
2736 g
Compliances
RoHS Compliant
EAC
CE
Certifications
IEC 60269-4

Electrical data

Amperage Rating
450 A
Voltage rating
690 V
Voltage type
AC
Watt losses
70 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification