Download document () of 20

170M4724

Fuse-link, high speed, 100 A, AC 1250 V, size 1, 53 x 63 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4724
EAN
5027590454155
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
211 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
1250 V
Voltage type
AC
Watt losses
30 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse size
1

Export product specification