Download document () of 20

177326

Eaton xEnergy Basic LV systems Low voltage switchgear. Protection cover for for busbar support 250A, LxWxH=80x160x25mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
177326
EAN
4015081717866
Product Length/Depth
25 mm
Product Height
160 mm
Product Width
800 mm
Product Weight
0.46 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Other
Application
Busbar support
Color
Other
Amperage rating
250 A

Technical data - mechanical

Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Material
Plastic
Load capacity - max
0 kg
Housing material
Plastic
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
0

Export product specification