Download document () of 20

263965

Eaton Distribution parts. Busbars, for SPC, 5HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263965
EAN
4015082639655
Product Length/Depth
87.5 mm
Product Height
15 mm
Product Width
18 mm
Product Weight
0.535 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated surge voltage
0 KV
Rated uninterrupted current (Iu)
0 A
Suitable for number of devices
5
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
16 mm²
Number of modular spacings
5
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
400 V
Rated conditional short-circuit current (Iq)
0 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.