Photo is representative
Download
Eaton Distribution parts. Busbars, for SPC, 7HP
| Product Name |
Eaton Distribution parts
|
| Catalog Number |
263967
|
| EAN |
4015082639679
|
| Product Length/Depth |
122.5 mm
|
| Product Height |
14.3 mm
|
| Product Width |
14.9 mm
|
| Product Weight |
0.034 kg
|
| Compliances |
RoHS conform
|
| Features |
Insulated
Can be cut to size |
| Electric connection type |
Fork
|
| Suitable for number of devices |
7
|
| Number of poles |
Single-pole
|
| Color |
Other
|
| Cross section |
16 mm²
|
| Number of modular spacings |
7
|
| Number of phases |
1
|
| Rated operational voltage (Ue) - max |
400 V
|