Right angle plug with lanyard, IP40, size 0, 2 female contacts, cable clamp backshell; JBXFM0G02FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFM0G02FSNDSR
|
| Product Length/Depth |
31 mm
|
| Product Height |
28 mm
|
| Product Width |
9.3 mm
|
| Product Weight |
15.54 g
|
| Compliances |
UL 1977
|
| Current rating |
10 A UL
|
| Fitted with: |
Shielding
|
| Environmental conditions |
REACH
RoHS |
| Test current |
10 A UL
|
| Test voltage |
660 V UL
|
| Backshell angle |
90°
|
| Backshell type |
Sealing Gland
|
| Connector accessory option |
Delivered with connector
|
| Connector type |
Plug
|
| Contact delivery |
Loaded
|
| Contact gender |
Socket (Female)
|
| Contact type |
Solder Cup
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP40
|
| Layout |
2
|
| Plating |
Black Anodized
|
| Plug type |
Right Angle Plug With Lanyard
|
| Shell material |
Brass
|
| Shell size |
0
|
| Mating cycles |
5000
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-40 °C
|
| Number Of Contacts |
2
|
| Salt spray |
96 hour
|