Knowledge Search
Download document () of 20

NS4

Eaton Bussmann series low voltage british standard fuse, 4A, AC 440 V, V88/F1, 15 x 62 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
NS4
UPC
051712392532
EAN
5027590504744
Product Length/Depth
62 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
16.2 g
Compliances
Contact Manufacturer

Electrical rating

Amperage Rating
4 A
Breaking capacity
80 kA
Interrupt rating
80 kAIC
Rated switching capacity
80 kA
Voltage rating
440 V
Voltage type
AC

Physical details

Color
None
Fuse type
NS

General information

Class
Class gG/gL
Connection
Blade end
Construction size
F1
Fuse indicator
None
Fuse shape
Offset bladed tags
Fuse size
BS88/F1
Insulated metal gripping lugs (IMGL)
No
Utilization category
gL/gG (cable protection/equipment protection)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.