Download document () of 20
We make what matters work*
Alarms & signaling devices

Askari Compact - Discreet fire sounder

The Fulleon Askari Compact is a discreet alarm sounder that is available for flush or surface fixing.

Providing an excellent combination of high sound output and neat appearance Askari Compact is ideal for retail, hotel and residential applications including sheltered housing.
Subtle
Compact and discreet design for indoor application
Compliant
Fire certified to meet the requirements of EN54-3
Versatile
Available as a surface or flush mounted variant

The Askari compact can be found inside many residential premises and hotels due to it's compact size, high sound output and extensive Fire Alarm certification.

James Morgan, Global Product Manager

Communicate through crystal clear sound

For situations requiring a discreet and lower volume Fire alarm sounder, such as bedrooms and quiet areas, but with the range of voltages and 32 tones (6 fire certified) expected from Eaton, the Askari compact ensures clear audible notification.

A fire sounder that's designed for ease of installation

The Askari Compact fire sounder offers the choice of a surface mount with supplied backbox, or flush mount into a British Standard 60.3mm back box. Its discreet design makes it suitable for almost any application where a sounder is a requirement.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Askari Compact Sounder, Red, Surface(BB), Tone Select Switch, Volume Control, AC/R/S/BB  550068FULL-0142X
Askari Compact Sounder, White, Surface(BB), Tone Select Switch, Volume Control, AC/W/S/BB  550072FULL-0216X

TECHNICAL SPECIFICATIONS

Voltage: 9-15Vdc and 18-28Vdc
Current: 18mA (Typical tone 3)
Sound Output: 97dB(A) (tone 3)
Tones: 32 (user selectable version)
Volume Control: 10dB
Monitoring: Reverse Polarity
Temperature: -10°C to +55°C
Protection: IP21C (with back box)
Construction: ABS
Weight: 0.11kg
Colours: Red & White

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.