Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Solista & Solista Maxi - LED fire alarm beacon

Fire panels have limited power outputs, so maximising the number of products on a power line, by minimizing the current consumption with the latest LED technology rather than Xenon, can play an important role.

The Solista, and higher flash intensity Solista Maxi allow the user to select the preferred light output to meet requirements.

Low profile fire beacons can be used to supplement the audible signal and provide additional indication detail to response teams.

Powerful
Low power consumption & higher light output if required
Multi-purpose
Multiple flash intensity options to suit environment.
Adaptable
Wide operating voltage range to adapt efficiency to requirements

The minimal current consumption, Fire certified design and low profile housing have made the Solista range a popular choice for Fire signalling and industrial process control.

James Morgan, Global Product Manager

Constructed to be tough and withstand harsh environments

Thanks to its polycarbonate lens and ABS plastic body, the Solista fire alarm beacon is tough enough to withstand harsh environments. Built to keep going through heavy rain, dust, snow and ice, this robust beacon is suitable for almost any application.

Choose LED to alert when it matters most

LED technology enables the Solista beacon to offer power consumption as low as 3mA, whilst increasing the product's lifespan, instant maxmimum brightness during start up and suprerior durability compared to Xenon alternatives.

This, along with its range of selectable flash outputs, makes Solista an extremely versatile and efficient fire notification solution.

Certified to EN54 - the life saving fire standard

EN54 is the mandatory European Standard for all components within a fire alarms systems. In fact it has been adopted by countries around the world thanks to its stringent manufacturing quality audits and battery of laboratory product tests. You can bet your life that our EN54 certified products will alert when it matters most.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

"Adapt to suit" - customise your device to meet your requirements

Designed for adaptability, the Solista and Solista Maxi offer you ample choice to meet your projects' needs.

With six different bases available to suit a range of conduit entries. It offers a variety of ingress protection and aesthetic options to suit the installation.

Eaton fire alarm and signalling base - midi angle single base

Midi angle single base

Flexi-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - deep base

Deep base

Suitable for all types of surface wiring with an IP65 ingress protection rating, and knockouts for cable entry. 

Eaton fire alarm and signalling base - midi u single base

Midi U single base 

Easy-fit option to facilitate installation in corners, or where the use of grommets or gaskets is preferred.

Eaton fire alarm and signalling bases - shallow base

Shallow base

Suitable for concealing wiring allowing for installation with minimal visual impact where aesthetics are important.

Eaton fire alarm and signalling base - u base

U-base

Suitable for all types of surface wiring and rated to IP65 ingress protection, with knockouts for cable entry.

fire-fulleon-bases-combi-base.jpg

Combi signalling unit

An audible and visual signalling system where different levels of warning or status need to be communicated.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(HIS Markit, 2018).

How to buy from Eaton