Alarms & signaling devices
Symphoni LX Wall - Fire sounder visual alarm device (VAD)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Symphoni LX Wall - Fire sounder visual alarm device (VAD)

The Symphoni LX Wall is a durable sounder beacon that is certified to EN 54-23. Boasting impressive performance and durable design, it ensures reliability and energy efficiency. 

Its high sound output makes it suitable for open areas or where there is higher than normal background noise. There is a standard version, providing UK alarm tones and an "E" version that has tones including the German DIN tone and the Netherlands Slow Whoop. 

Also available as an EN54-23 approved 'base-only' variant,  the "base-only" option enables existing Symphoni conventional sounders to be easily retrofitted and upgraded to visual alarm devices.

Compliant
EN54-23 certified visual alarm device
Efficient
Operating options enable maximum low current consumption
Versatile
'Base-only' option for retro-fitting existing Symphoni sounders to certified base

Low current, maximum coverage with Eaton's "fit & forget" patented lens

The patented long life LED lens optics used in the LX have been developed specifically for the VAD EN54-23 standard.

It uses modern 'thick-mould' injection moulding techniques and innovative cylindrical output to achieve the correct level of illumination while keeping power consumption as low as possible.

A simple way to upgrade your existing Symphoni sounder

Developed with installation in mind, the Symphoni LX Wall base can be retro-fitted to any conventional symphoni horn product in the Eaton range. Save time and money by simply upgrading to an LX Wall base.

Designed with innovative technology to create high efficiency

The Symphoni LX Wall visual alarm device (VAD), has been designed using innovative piezoelectric technology. This results in a highly efficient product that uses a current as low as 15-30mA making it a highly efficient solution.

Minimise installation costs with maximum line loading

The 2nd generation of the LX now incorporates soft-start technology. This innovative feature constantly monitors the available voltage to give zero start up surge on the line, allowing maximum product loading. It can also detect line overloading and will indicate the fault with a rapid double flash.

Peace of mind with extensive 3rd party certification

As well as European EN54-23 certification, the RoLP LX Wall visual alarm device (VAD) has country-specific AFNOR, VdS, CNBoP and AS certifications, giving you additional product confidence.

A history built on innovation and engineering excellence

From its inception in 1980, Fulleon’s core competency has been the development of cost-effective fire notification devices, providing maximum output with minimum power consumption. From the original Roshni sounder, with its rocking armature transducer, to the piezoelectric Symphoni sounder, and the unique LED LX beacon, we have developed a solid reputation for innovative design and engineering excellence.

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

As one of the first certified EN54-23 VAD products on the market, the LX range has led the way in innovation. Now in it's 2nd generation, and with the integration of multiple addressable protocols, the LX range continues to be the prefered VAD.

James Morgan, Global Product Manager

The LX family - EN 54-23 certified Visual Alarm Devices

Delivering low current, with maximum coverage, the LX range of synchronised visual alarm devices was specifically designed by Eaton to provide an efficient solution to the EN 54-23 standard. The range includes options for wall, ceiling and detector mounting. 

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Clear visual notification during an emergency; approved to EN54-23

VADs provide a clear signal of evacuation for any occupant that may not be alerted by an audible alarm due to working in a noisy environment like a factory, if they are hard of hearing or increasingly in office and educational environments due to wearing headphones.
How to buy from Eaton