Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CrystalWay - Self-contained exit sign

The CrystalWay self-contained emergency exit sign is the standard in high quality, aesthetic emergency exit sign luminaires. It brings together a range of flexible mounting options and a modern yet discreet design perfectly suited to modern office buildings or other commercial buildings where a high-end aesthetic is required.

The clear frame and low profile allows seamless integration into the surrounding architecture and is perfect for any size of project. The LED light guide ensures the pictogram is uniformly illuminated without hot spots, this gives the luminaire a flawless finish complying to EN1838.

This 10 years lifetime range has benefited from an eco-design in order to meet the latest environmental standards. The use of LEDs, long life components, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation. 

Innovative design
Aesthetic luminaire with transparent frame
Increased affordance
More visibility to exit sign for faster and safer evacuation
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • Innovative LED light guide technology 
  • High luminance >500 cd/m²
  • Adjustable brightness function
  • Increased Affordance functionality with CGLine+ technology
  • Li-Ion battery
  • Selectable duration of 1h, 3h, 5h, 8h
  • 20m and 30m viewing distance
  • Degree of protection IP42
  • Wall or ceiling mounting
  • Accessories for recessed and suspended applications
  • No replacement of spare parts needed for 10 years

Solutions for every application

CrystalWay is supplied with all accessories for wall and ceiling-surface mounting, with a set of pictograms. This meets the needs of most mounting situations and pictogram configurations, reducing significantly the complexity of planning, procurement and stock-keeping.

Accessory sets are available for suspended, surface and recessed mounting as well as further pictograms (such as 90° wall mounting), enabling a further diversity of applications and the simple integration of CrystalWay into vastly different installation situations.

Wall-surface mounting
Ceiling-surface mounting
Suspended kit
Recessed mounting with cover
Flag mounting
Recessed mounting (no cover)

Flawless finish and perfect homogeneous illumination of pictogram

Developed to provide a best in class finish for an emergency exit sign that also fully complies with the latest standards and regulations, the CrystalWay range utilises LED Lightguide technology and a highly transparent frame to deliver a flawless finish.

Improving the recognition of exit signs

CrystalWay is available with Increased Affordance function, designed to improve people's recognition of escape routes during an emergency situation. It enables illuminated exit signs to flash or pulse, which makes them more visible and could therefore speed up the process of evacuation.

Simply the most flexible, reliable monitoring for peace of mind

The CrystalWay luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Custom-made products tailored to suit the unique requirements of your project

Paint customization

Perfect integration of self-contained into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.

  • Coloured self-contained emergency lighting luminaires
  • Coloured recessed bases
  • Specific integrating or fastening systems

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

How to install Crystalway

Watch this quick video to learn how simple and easy CrystalWay is to install.

Easy testing and setting

Carry out manual tests and configure the level of light output in mains mode (30%, 70% or 100%).