xChargeIn Electric Vehicle Charging Station
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Discontinued

xChargeIn Electric Vehicle Charging Station

With xChargeIn, Eaton brings a solution for electromobility. The electric vehicle charging station xChargeIn includes four different series A, X, M and S. They cover the full range of possible applications, from simple wall-mounted systems in private homes to charging stations on company premises or in commercial buildings such as public parking garages. In addition, Eaton offers a range of accessories that help to make this innovative charging technology even more efficient and cost-effective.

This product has been discontinued and is no longer available.

 

Four different series
A, X, M, S
Ambient Temperature Range
10-16 A: -25 to +50 °C 20-32 A: -25 to +40 °C
Control app
Smart Home Controller

Core features

The future of e-mobility

E-mobility refers to transportation involving any vehicle equipped with batteries and an electric drive. Since 2008, the European Union has been working in concert with industry to support investments in e-mobility through so-called public-private partnerships. E-mobility is thus a core component of the strategy for achieving a significant reduction in greenhouse gas emissions.

Eaton's answer

Within the field of e-mobility, a distinction currently exists between hybrid vehicles and vehicles. For genuine electric cars, ranges of hundreds of kilometers are already technically possible. As a result, the use of electrical vehicles is not only conceivable but completely feasible – for example for shopping trips, the daily commute to work or taking the children to school.

Intelligent Power Management

The charging stations of the X, S and M series can be externally controlled by means of one integrated connection X1. Via the Smart Home Controller (SHC) app, Eaton offers a complete package of pre-selected xComfort components, as well as a matching control system for the charging stations. The X1 contact is controlled by a potential-free output, which, when active, will cause the charging station to start the charging process.

We make eMobility work

Eaton, Power Management Company
How to buy from Eaton