Fire detection systems
Ultra-low current wall sounder for addressable fire systems
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Ultra-low current wall sounder for addressable fire systems

The addressable fire system wall sounder provides a balanced mix of excellent sound output levels and ultra-low current consumption.

Delivering low ongoing running costs and comprehensive coverage in an emergency evacuation. 

Available as an indoor or weatherproof outdoor option. Both wall sounders are wall surface mounted with a choice of different tones, volume levels, built-in short circuit isolator and soft addressing for ease of installation. The weatherproof option is rated IP66 and suitable for use in areas of high levels of dust as well as outside.

Compliant
Meets EN54 part 3 requirements
Weatherproof
IP66 rated weatherproof model available
Robust
Operates in temperatures from -10°C to +55°C

Low current consumption or high output? Why compromise?

Engineered for efficiency, the addressable wall sounder delivers the cost saving of low current consumption without compromising on high sound output.

Designed to alert; whatever the weather

Our weatherproof model is designed for outside spaces and wash down areas. Delivering the low current consumption and high output of the standard model in an IP66 rated casing.

Easily adjust sounder tones and volume directly from the panel

Pre-programmed with four out-of-the-box tones: Continuous, Two-Tone @1Hz cycle, Slow whoop and Pulsed. The sounder is designed with commissioning and installation in mind, enabling tones and volume to be changed from the panel.

From the worlds largest supplier of fire notification devices, view the rest of our addressable fire system range

How to buy from Eaton