Download document () of 20
We make what matters work*
Control relays and timers

ZEB motor protection relays

Motor protection is one of the central tasks of the electrical equipment of any machine. The electronically configurable ZEB electronic motor protection relays of the Eaton Moeller series™ offer the right solution for any application. The relays are UL/CSA and CCC approved and ATEX certified as protective devices for Ex-e motors, which makes them suitable for global use.
Approvals:
UL/CSA and CCC

Core features

  • Adjustable tripping classes for optimum protection at varying starting conditions
  • ATEX certification
  • UL/CSA and CCC approvals
  • Solution for enhanced motor protection
  • Self-supplying electronics avoids need for connection of an external supply voltage
  • Adjustable single-phasing sensitivity for symmetric and asymmetric loads
  • Integrated earth-fault current detection

Bimetallic overload relays

The Z-series motor-protection relays offer reliable protection in the event of phase failures and overloads. They are suitable for the protection of EEx electronic motors and can be directly mounted on DILM contactors with up to 250 A.

ZEB electronic overload relays

The ZEB range offers solutions for sophisticated motor protection. The devices cover the current range up to 175 A, and can either be mounted directly on a DILM contactor or separately anywhere inside the control panel.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close