Download document () of 20
Switch-Disconnectors and cam switches

PV Maintenance switch

Eaton's PV maintenance switch has been purpose built for use in PV installations in collaboration with installers, we have been able to use the feedback from the market to improve the offering for PV applications.
Rated current
20 A, 25 A and 32 A
Poles
2-pole and 4-pole

PV Maintenance switch animation

Eaton's PV Maintenance switch has been specifically designed for the safe maintenance of PV inverters

PV Maintenance switch unboxing video

PV-25A-4P-AC-I2/SVB-SW/N

PV Maintenance switch features and benefits

Two coupled protective conductor terminals

The PV Maintenance switch has two coupled protective conductor terminals, which allow two wires with different cross sections to be connected internally and externally. AC and DC earthing line can also be installed separately for ease of installation.

Easy connection to the earth wire/equalization line

The PV Maintenance switch does not need to be opened to connect the earth wire/equalization line of the PV installation, ensuring a safer, faster and easier installation.

Push-through cable membranes

The push-through cable membranes reduce installation times considerably. Cable glands can also be used if preferred.

Padlockable

The PV Maintenance switch can be locked in the off position with padlocks for a safer working environment
Specifications
PV Maintenance switch
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close