Download document () of 20

1-24-203R

Eaton Emergency light converter LED CGLine+ replacement battery LiFePo 6.4 V / 3.2 Ah without end caps

General specifications

Product Name
Eaton CrystalWay accessory - CGLine+
Catalog Number
1-24-203R
EAN
5205050910087
Product Length/Depth
133 mm
Product Height
33 mm
Product Width
28 mm
Product Weight
0.19 kg
Compliances
CE marking

Product specifications

Battery pack
True
Capacity
3200 mAh
Closed (sealed)
True
Model
Lithium-ion
Number of cells
2
Nominal voltage
6.4 V

Export product specification