Download document () of 20

114771
Model code: XVTL-IC-10/18

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Mounting plate, for HxW=1800x1000mm

General specifications

Product Name
Eaton xEffect xVtl mounting plate
Catalog Number
114771
EAN
4015081141715
Product Length/Depth
1650 mm
Product Height
28 mm
Product Width
933 mm
Product Weight
21.3 kg
Compliances
RoHS conform
Model Code
XVTL-IC-10/18

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.