Download document () of 20

170M3032

Fuse-link, high speed, 315 A, AC 690 V, compact size 1, 43 x 60 x 110 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3032
EAN
5996516009314
Product Length/Depth
45 mm
Product Height
90 mm
Product Width
155 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
76.4 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
50 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification