Download document () of 20

216938
Model code: M22-DL-G-X1

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Flush, momentary, green, inscribed, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Illuminated pushbutton actuator
Catalog Number
216938
EAN
4015082169381
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.01 kg
Certifications
UL Category Control No.: NKCR
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
IEC/EN 60947-5
UL 508
IEC/EN 60947
VDE 0660
CE
CSA
CSA File No.: 012528
UL
UL File No.: E29184
DNV
GL
LR
Model Code
M22-DL-G-X1

Export product specification