Download document () of 20

285384
Model code: EVG-1PHAS/2-5MODUL/FILS

Eaton Moeller series xPole - Busbar. EV busbars 1Ph., 2.5HP, for 2 pole RCD/MCB combination switch with 3HP width

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
285384
EAN
4015082853846
Product Length/Depth
27 mm
Product Height
3.5 mm
Product Width
82 mm
Product Weight
0.013 kg
Compliances
RoHS conform
Model Code
EVG-1PHAS/2-5MODUL/FILS

Product specifications

Used with
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Busbar for combined residual current/power circuit breaker
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Cross section
10 mm²
Number of modular spacings
5
Number of phases
1
Pitch dimensions
0 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
2 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.