Eaton, Alarms & signalling devices, Fulleon, Asserta Midi lens, Blue, Pack of 5
| Product Name |
Eaton Asserta Industrial sounder
|
| Catalog Number |
7092292FULL-0238
|
| EAN |
8054934906510
|
| Product Length/Depth |
88 mm
|
| Product Height |
38 mm
|
| Product Width |
116 mm
|
| Product Weight |
0.055 kg
|
| Certifications |
Not Applicable
|