Download document () of 20

C65 MT

Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body, Combination EMT-Rigid/IMC, Copper-free aluminum, C shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Series 5 conduit outlet body
Catalog Number
C65 MT
UPC
784564340016
Product Length/Depth
10.71 in
Product Height
3.41 in
Product Width
3.1 in
Product Weight
2.7 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Copper-free aluminum
Conduit type
Combination EMT-Rigid/IMC
Trade size
2"
Shape
C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.