Download document () of 20

CGBS4017

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.750-0.875", Explosionproof, 1-1/4" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS4017
UPC
782274142807
Product Length/Depth
2.81 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.72 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
Non-armoured
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III
Material
Steel
Gland type
Portable cord connector
Outer sheath (min/max)
0.750-0.875"
Protection type
Explosion-proof
Thread Size
1-1/4"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.