Photo is representative
Download
Eaton Crouse-Hinds series CHG grounded hub, Zinc, 3"
Product Name |
Eaton Crouse-Hinds series CHG grounded hub
|
Catalog Number |
CHG8
|
UPC |
662277008358
|
Product Length/Depth |
2.83 in
|
Product Height |
4.19 in
|
Product Width |
4.19 in
|
Product Weight |
1.61 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Zinc
|
Trade size |
3"
|