Download document () of 20

GHG5124409R3001

Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle, 32A, Three-wire, four-pole, Nylon, M32, 220-240 Vac

General specifications

Product Name
Eaton Crouse-Hinds series IEC 60309 hazardous area interlock receptacle
Catalog Number
GHG5124409R3001
EAN
4250217427138
Product Length/Depth
119.38 mm
Product Height
292.1 mm
Product Width
167.64 mm
Product Weight
2.4 kg

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 1
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Amperage Rating
32A
Voltage rating
220-240 Vac
Configuration
Three-wire, four-pole
Trade size
M32
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.