Download document () of 20

GSGB80

Fuse-link, high speed, 80 A, AC 660 V, DC 400 V, BS88, 36 x 95 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB80
EAN
5027590502818
UPC
051712525343
Product Length/Depth
18.2 mm
Product Height
17.3 mm
Product Width
79.5 mm
Product Weight
37.65 g
Compliances
CE

Electrical data

Amperage Rating
80 A
Voltage rating
660 V
Rated voltage AC
660 V
Rated voltage DC
400 V
Class
Class aR
Watt losses
23 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.