Download document () of 20

JBXER1G07FSSDSR

Front mount receptacle, IP40, size 1, 7 female contacts; JBXER1G07FSSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER1G07FSSDSR
Product Length/Depth
18.7 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
9.46 g
Compliances
UL 1977

Export product specification