Photo is representative
Download
Eaton HotSwap MBP maintenance bypass, 11000 VA 3:1, Input: Hardwired, 346-415V, Outlets: (4) C19, Hardwired
Product Name |
Eaton HotSwap MBP maintenance bypass
|
Catalog Number |
MBP11KI31
|
UPC |
743172040169
|
Product Length/Depth |
185 mm
|
Product Height |
270 mm
|
Product Width |
410 mm
|
Product Weight |
5.96 kg
|
Compliances |
CE Marked
|
Certifications |
CE
|
Model Code |
Eaton HotSwap MBP 11000i 3:1
|
Type |
Hotswap MBP
|
Form factor |
3U
|
Outlet control |
No
|
Package contents |
|
Operating Temperature |
0° to 40°C (32° to 104°F)
|
Mounting direction |
Horizontal
|
Color |
Black
|
Input connection |
Other
|
VA rating |
11000 VA
|
Input voltage |
346-415V
|
Phase |
Three-phase
|
Outlets |
(4) C19, Hardwired
|
Number of Outputs C19 |
4
|
Number of outputs hardwired |
1
|
Number of outlets with earth pin |
4
|
SNMP |
No
|
Ethernet interface |
No
|
Serial interface |
No
|
Mass configuration |
No
|
Electrical connection |
Screwed terminal
|
Mounting Dimension (metrical) |
270
|
Mounting dimension (standardized) |
482.6 mm (19 inch)
|
Switchable |
No
|
Over voltage category |
2
|
Fitted with: |
Mounting material
LED indication |
Communication |
No
|