Cisco-Compatible SFP-10G-LR-S SFP+ Transceiver - 10GBase-LR, DDM, Singlemode LC, 1310 nm, 10 km (6.1 mi.)
| Product Name |
Eaton Tripp Lite series singlemode fiber transceiver
|
| Catalog Number |
N286-10G-LR-S
|
| UPC |
037332249241
|
| Product Length/Depth |
0.55 in
|
| Product Height |
0.49 in
|
| Product Width |
2.3 in
|
| Product Weight |
0.064 lb
|
| Compliances |
RoHS
|
| Application |
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a singlemode Gigabit Ethernet network cable
|
| Product Features |
Multi-Source Agreement (MSA) Compliant
|
| Product Highlights |
SFP+ transceiver module 100% compatible with Cisco’s equivalent module
Provides 10 Gbps throughput up to 10 km (6.1 mi.) via singlemode fiber cabling Hot-swappable interface lets you install and uninstall without shutting down LC duplex female connector supports 10GBase-LR signal at 1310 nm wavelength Supports DDM for monitoring temperature and other real-time operating parameters |
| SideA Connector1 |
SFP+ (MALE)
|
| SideB Connector1 |
LC DUPLEX (FEMALE)
|
| Network Compatibility |
10 Gbps
|
| Brand Compatibility |
Cisco
|
| Optical Port |
LC
|
| Transmission Distance |
|
| Operating Temperature |
|
| Storage Temperature Range |
-40° to 185°F (-40° to 85°C)
|
| Data Transfer Rate |
10 Gbps
|
| Wavelength |
1310 nm
|
| Connector |
SFP+ (male)
LC duplex (female) |