Download document () of 20

PDG12C0025TFFJ

Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 1, Two Pole, 25A, 18kA/480V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG1X2T125)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG12C0025TFFJ
UPC
786679297254
Product Length/Depth
76 mm
Product Height
139.7 mm
Product Width
50.8 mm
Product Weight
0.907 kg
Compliances
RoHS Compliant
Certifications
CSA
CCC Marked
UL 489
IEC 60947-2

Product specifications

Amperage Rating
25 A
Voltage rating
600 Vac
Trip Type
T298
Circuit breaker type
PD1 Global
Circuit breaker frame type
Complete breaker
Terminals
Standard Line and Load
Frame
1
Class
Class A
Interrupt rating
18 kAIC at 480 Vac
Rated operation voltage (Ue) at AC - max
600
Switch off technique
Thermomagnetic
Voltage rating - max
600 V
Interrupt rating range
25 kAIC Icu/ 25 kAIC Ics/ 52.5 kAIC Icm @240V (IEC)
25 kAIC @240V (UL)
10 kAIC @600V (UL/CSA)
20 kAIC Icu/ 20 kAIC Ics/ 42 kAIC Icm @380-415V (IEC)
18 kAIC @480V (UL)
10 kAIC Icu @250 Vdc
10 kAIC Icu @125 Vdc
Number of poles
Two-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered should not contain special charachter. The serial number you entered was not found. Please try again or report this issue for further assistance. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. span class="authentication__code-error hide" id="authentication_number_wrong"> The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.