Download document () of 20

TCC10

Eaton Crouse-Hinds series TCC split conduit coupling, Rigid/IMC, Ductile iron, Concrete tight, 4"

General specifications

Product Name
Eaton Crouse-Hinds series TCC split conduit coupling
Catalog Number
TCC10
UPC
784564923035
Product Length/Depth
5.8 in
Product Height
7 in
Product Width
3.7 in
Product Weight
5.06 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Special features
Concrete tight
Material
Ductile iron
Conduit type
Rigid/IMC
Trade size
4"
Style
Split

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.