Download document () of 20

TMC3-100-2-SS

Eaton Crouse-Hinds series TMC3 cable gland, 1.100" - 1.400" armor min./max., 1.150" - 1.620" cable range min./max., Armoured and non-armoured, Stainless steel, 1.150" - 1.620" outer sheath min./max., Industrial protection, 1" NPT

General specifications

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-100-2-SS
UPC
662277130028
Product Length/Depth
5.01 in
Product Height
2.45 in
Product Width
2.45 in
Product Weight
2.91 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Stainless steel
Cable range (min/max)
1.150" - 1.620"
Gland type
Armoured and non-armoured
Outer sheath (min/max)
1.150" - 1.620"
Protection type
Industrial
Thread Size
1"
Armor (min/max)
1.100" - 1.400"
Thread type
NPT

Export product specification