Knowledge Search
Download document () of 20

US80-0001
Model code: US 80.10VG.10.B.P.-.P.P04.W06.O.AOR.2,5.P.-

Eaton US Hydraulic Offline Filtration System, US 80.10VG.10.B.P.-.P.P04.W06.O.AOR.2,5.P.-, 10 VG, Glass fiber fleece (VG), 400 mm2/s, 18.75 LPM

General specifications

Product Name
Eaton US Hydraulic Offline Filtration System
Catalog Number
US80-0001
Product Length/Depth
445 mm
Product Height
730 mm
Product Width
230 mm
Product Weight
59 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
Model Code
US 80.10VG.10.B.P.-.P.P04.W06.O.AOR.2,5.P.-

Product specifications

Filter element type
Return-line filter elements (DIN 24550-4)
Filter fineness
10 VG
Filter media type
Microglass (VG)
Viscosity - max
1860 SUS
Flow rate - max
18.75 l/min
Frequency rating - max
50 Hz
Retention rating
10.0 µm
Suitable for
Hydraulic oil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.