Download document () of 20

VMVL-5-UNV1-M3

Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture, Cool white, Dimmable, No guard, Heat and impact resistant glass lens, 5000 lumens, 157 lm/W, Die cast alum, No mounting module, Type V optics, 100-277 Vac, 127-250 Vdc, 35W

General specifications

Product Name
Eaton Crouse-Hinds series Champ VMVL Intelligent LED light fixture
Catalog Number
VMVL-5-UNV1-M3
UPC
662277166034
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 2
Class III
Class I, Zone 2
Class II, Division 2
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Cool white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type V
Power factor
> 0.90
Lumens
5000
Wattage
35W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
157
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification