Document downloaden () van 20
Wireless mobile machine controls

T110 10 button one-way handheld radio remote

An easy-to-use weather resistant remote control with 10 buttons to control up to 20 functions with the use of the shift button. Those functions include momentary, latched and non-latched controls. Available with optional e-stop button that provides flexibility for a wide range of demanding environments.

Belangrijke kenmerken

  • Compact 10 button remote
  • Up to 20 controllable functions with the use of shift button
  • Field Configuration modes available
  • Powered by 4 AA alkaline or rechargeable batteries
  • Rated for up to 160 hours of continuous use
Specificaties

Product Details

Catalog Number T110C
Applications Line Pumps, Winches, Service Cranes, Material Handling Equipment, Trench Compactors, Tow Trucks, Vacuum Trucks, Mixer Trucks, Marine (Boat Lifts), Locks/Gates/Lighting
Operator Keys Standard: 10 functions (customizable for more)
Indicators & Diagnostics Battery & Active LED status indicators
Security Factory programmed with unique ID code. CRC-16 error.
Input Power 4AA (alkaline) batteries (use NIMH with the CCDOCK™)
Battery Life

180 hours (continuous)
Operating Temp. Range -40 °F to 131 °F (-40 °C to 55 °C)
Size 5.8" x 3.4" x 1.2" (147mm x 86mm x 30mm)
Download Links
X
Download Close