Download document () of 20

N235-001-SH-6A

Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N235-001-SH-6A
UPC
037332189943
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.03 lb
Compliances
TAA Compliant

Product specifications

Type
RJ45 Coupler
Color
Silver
Package Contents
N235-001-SH-6A Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F)
Connector Color
Silver
System Requirements
Cat6a
Product Features
TAA Compliant
Product Highlights
Compatible with all Cat6a cables
Keystone design for use with standard data wallplate
Backward compatible with Cat6, Cat5e and Cat5 LANs
Protective shielded housing reduces EMI/RFI interference
50-µinch gold-plated contacts on RJ45 jacks
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
-40° to 154°F (-40° to 68°C)
Storage Temperature
-40° to 154°F (-40° to 68°C)
Operating Temperature
14° to 140°F (-10° to 60°C)
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)

Export product specification