Selecteer uw locatie

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specificaties

Specifications

Type Article number Nominal retention rate µm Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
BECO CP07S 27108 15.0
105.3 (4290) 
BECO CP03S 27123 20.0
175.2 (7140)
BECO CP02S 27122 25.0
233.6 (9520)
BECO CP01S 27121 30.0
306.8 (1250)
BECO CP2KS 27031 27.0
239.5 (9760)
BECO CP1KS 27021 40.0
555.1 (22620)
Hoe te kopen bij Eaton
Locate a distributor