Selecteer uw locatie

BECO MEMBRAN PFplus

Eaton offers high-quality beverage filtration products designed and built to the latest, most exacting quality standards. BECO MEMBRAN PFplus pleated membrane filter cartridges are designed for the removal of spoilage microorganisms and provide a long service life thanks to excellent mechanical and thermal stability. BECO MEMBRAN PFplus filter cartridges can be integrity tested.

BECO MEMBRAN PFplus
Filter material
Polyvinylidene fluoride (PVDF)
Rentention
Absolute
Max. operating temperature
176 °F (80 °C)

Belangrijke functionaliteiten

  • Long service life through larger filter area and excellent mechanical stability
  • High microbiological retention due to uniform pore sizes
  • Very good resistance to sterilization media and cleaning solutions
  • The filter can be sterilized many times with steam or hot water
  • Used filter cartridges can be stored dry; the membrane retains its wettability and elasticity during storage

Hoe te kopen bij Eaton
Locate a distributor